Surface Mounted, FH Cabinets, Zink-plated steel, 420.00 mm

088X0915

On wall cabinet, width 420 mm

Product details

Gross weight 5.54 Kilogram
Net weight 4.98 Kilogram
Volume 36.722 Liter
EAN 5715162477502

 

Depth [mm] 130 mm
Description On wall cabinet, width 420 mm
Height [mm] 600 mm
Material Zink-plated steel
Product group FH Cabinets
Type Surface Mounted
Width [mm] 420 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality