Flush Mounted, FH Cabinets, Zink-plated steel, 445.00 mm

088X0910

In wall cabinet, width 445 mm

Product details

Gross weight 6 Kilogram
Net weight 5.4 Kilogram
Volume 38.888 Liter
EAN 5715162477458

 

Adjustable height range [mm] [Max] 675 mm
Adjustable height range [mm] [Min] 585 mm
Depth range [mm] [Max] 145 mm
Depth range [mm] [Min] 108 mm
Description In wall cabinet, width 445 mm
Material Zink-plated steel
Product group FH Cabinets
Type Flush Mounted
Width [mm] 445 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality