SpeedUp perimeter insulation 50m, Thermal conductivity [W/mK]: 0.030

088X0122

VVS: 339525122

SpeedUp perimeter insulation 50m

Product details

Gross weight 0.02 Kilogram
Net weight 0.02 Kilogram
Volume 1.095 Liter
EAN 5702420089829

 

Coverage area [m²] 5 m²
Description SpeedUp perimeter insulation 50m
EU RoHS compliance Out of scope
Height [mm] 100 mm
Length [m] 50 m
Material PE-foam
Product group Accessories for Dry Systems
Thermal conductivity [W/mK] 0.03 W/m-K
Thickness [mm] 8 mm
Type Accessories for Dry Systems

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality