SpeedUp Alu. Header Panel EZ 4 pcs, Thermal conductivity [W/mK]: 0.035

088X0113

VVS: 339534113

SpeedUp Alu. Header Panel EZ 4 pcs

Product details

Gross weight 1.2 Kilogram
Net weight 1.2 Kilogram
Volume 15 Liter
EAN 5702420104171

 

Compressive strength [kPa] 240 KPa
Coverage area [m²] 0.5 m²
Description SpeedUp Alu. Header Panel EZ 4 pcs
Design load [kN/m2] 8 kN-m
EU RoHS compliance Out of scope
Heat transmission resistance [m2K/W] 0.86 W/m-K
Length [mm] 250 mm
Material Aluminium / Expanded Polystyrene foam
Pipe diameter [mm] 16 mm
Product group Accessories for Dry Systems
Suitable for EN 12086
EN 12089
EN 826
Thermal conductivity [W/mK] 0.035 W/m-K
Thickness [mm] 30 mm
Type Accessories for Dry Systems
Width [mm] 500 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality