SpeedUp load bearing steel 0,16m2, Thermal conductivity [W/mK]: 45.000

088X0111

VVS: 339526111

SpeedUp load bearing steel 0,16m2

Product details

Gross weight 1.24 Kilogram
Net weight 1.24 Kilogram
Volume 0.16 Liter
EAN 5702420090689

 

Coverage area [m²] 0.16 m²
Description SpeedUp load bearing steel 0,16m2
EU RoHS compliance Out of scope
Length [mm] 800 mm
Material Steel
Product group Accessories for Dry Systems
Thermal conductivity [W/mK] 45 W/m-K
Thickness [mm] 1 mm
Type Accessories for Dry Systems
Width [mm] 200 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality