Prepack, Danfoss Icon™, Wireless Dial Room Thermostat, Number of actuators max: 10, Number of outputs [pc]: 10, Number of room thermostats: 10, No

088U1160

VVS: 339529210

Danfoss Icon™ Prepack

Product details

Gross weight 5.023 Kilogram
Net weight 5.023 Kilogram
Volume 34.048 Liter
EAN 5702424231392

 

Actuator on radiator Yes
Adaptive learning Yes
App control enabled Yes
Automatic balancing Yes
Away input No
Boiler relay Yes
Capacitive touch No
China RoHS compliance Out of scope
Cooling input No
Description Danfoss Icon™ Prepack
Dual mode No
EEE category 5 small equipment (any external dimension 50 cm)​
Floor sensor enabled No
Heating control type Wireless Dial Room Thermostat
In scope of WEEE Yes
Installation On-wall
IP protection class IP20
Length [m] 1 m
Noiseless switching Yes
Number of actuators max 10
Number of channels 10
Number of outputs [pc] 10 pc
Number of room thermostats 10 pc
Output voltage [V] DC 24 V
Power consumption [W] [max] 3 W
Product group Prepack
Pump relay Yes
PWM Yes
Supply batteries 2 x 1,5 V AA-Alkaline batteries
Supply Flow temperature control No
Supply temperature control No
Supply voltage [V] 24 V
Temperature control Yes
Thermal feedback Yes
Type Danfoss Icon™
Valve connection Danfoss RA
Valve excercise Yes
Valve function NC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality