Automatic air ventilation valve

088U0945

VVS: 402039184

Automatic air ventilation valve

Product details

Gross weight 0.222 Kilogram
Net weight 0.2 Kilogram
Volume 0.134 Liter
EAN 5715162904077

 

Description Automatic air ventilation valve
Material Brass nickel plated
Operating temperature [°C] [max] 115 °C
Product group Floorheating, Accessories
Product height/depth [mm] 102 mm
Product length [mm] 40 mm
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Accessories for manifolds
UNSPSC CODE 40101830
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality