Midi shunt with 1 circuit

088U0851

VVS: 466227340

Midi shunt with 1 circuit

Product details

Gross weight 5.81 Kilogram
Net weight 5.523 Kilogram
Volume 45.24 Liter
EAN 5702425148644

 

Actuator type TWA-A
Boiler relay Yes
China RoHS compliance Out of scope
Cooling Yes
Description Midi shunt with 1 circuit
IP protection class IP30
Product group FH- Mixing Shunts
Pump energy class A
Pump relay Yes
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 0313af80-f2c3-46ea-99db-6ea1b71b73ef
SCIP dossier product name Midi shunt with 1 circuit
Standby relay Yes
Type Midishunts

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Replacement

Services

Software

Software and firmware to extend functionality