Manifold SSM, Stainless steel, Number of heating manifold connections [loops] [Max]: 9, 10 bar

088U0809

VVS: 402037109

SSM manifold 9+9

Product details

Gross weight 4.918 Kg
Net weight 4.841 Kg
Volume 12.909 Liter
EAN 5702425119392

 

Bleed valve Manual
China RoHS compliance Out of scope
Description SSM manifold 9+9
Differential pressure [bar] [max] 0.6 bar
EU RoHS compliance Out of scope
Flow temperature [°C] [Max] 90 °C
Flowmeter No
Material Stainless steel
Number of heating manifold connections [loops] [Max] 9
Presetting yes
Product group Manifold & Manifold Kits
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. f1839029-206a-4d57-bad0-79a64611c783
SCIP dossier product name SSM manifold x+x
Test pressure [bar] 16 bar
Type Manifold SSM
UK RoHS compliance Out of scope
UNSPSC CODE 40141720
Valve connection Danfoss RA
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality