Manifold SSM, Stainless steel, Number of heating manifold connections [loops] [Max]: 6, 10 bar
088U0806
VVS: 402037106
SSM manifold 6+6
SSM manifold 6+6
Gross weight | 3.675 Kg |
Net weight | 3.59 Kg |
Volume | 10.786 Liter |
EAN | 5702425119422 |
Gross weight | 3.675 Kg |
Net weight | 3.59 Kg |
Volume | 10.786 Liter |
EAN | 5702425119422 |
Bleed valve | Manual |
China RoHS compliance | Out of scope |
Description | SSM manifold 6+6 |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Out of scope |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | No |
Material | Stainless steel |
Number of heating manifold connections [loops] [Max] | 6 |
Presetting | yes |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f1839029-206a-4d57-bad0-79a64611c783 |
SCIP dossier product name | SSM manifold x+x |
Test pressure [bar] | 16 bar |
Type | Manifold SSM |
UK RoHS compliance | Out of scope |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |
Bleed valve | Manual |
China RoHS compliance | Out of scope |
Description | SSM manifold 6+6 |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Out of scope |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | No |
Material | Stainless steel |
Number of heating manifold connections [loops] [Max] | 6 |
Presetting | yes |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | f1839029-206a-4d57-bad0-79a64611c783 |
SCIP dossier product name | SSM manifold x+x |
Test pressure [bar] | 16 bar |
Type | Manifold SSM |
UK RoHS compliance | Out of scope |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |