Automatic air vent with three way ball valve
088U0785
VVS: 402039136
Automatic air vent with three way ball valve
Automatic air vent with three way ball valve
Gross weight | 0.428 Kilogram |
Net weight | 0.4 Kilogram |
Volume | 0.481 Liter |
EAN | 5702420127163 |
Gross weight | 0.428 Kilogram |
Net weight | 0.4 Kilogram |
Volume | 0.481 Liter |
EAN | 5702420127163 |
Description | Automatic air vent with three way ball valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Product group | Floorheating, Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 13169a03-28ad-4339-9279-cf673f1e04c9 |
SCIP dossier product name | AUTO. AIRVENT WITH THREE WAY BALL VALVE |
Type | Accessories for manifolds |
Description | Automatic air vent with three way ball valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Product group | Floorheating, Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 13169a03-28ad-4339-9279-cf673f1e04c9 |
SCIP dossier product name | AUTO. AIRVENT WITH THREE WAY BALL VALVE |
Type | Accessories for manifolds |