Manifold SSM-F, Stainless steel, Number of heating manifold connections [loops] [Max]: 9, 6 bar
088U0759
VVS: 402037009
SSM manifold 9+9 with flowmeter
SSM manifold 9+9 with flowmeter
Gross weight | 4.842 Kilogram |
Net weight | 4.84 Kilogram |
Volume | 13.566 Liter |
EAN | 5702425114762 |
Gross weight | 4.842 Kilogram |
Net weight | 4.84 Kilogram |
Volume | 13.566 Liter |
EAN | 5702425114762 |
Bleed valve | Manual |
China RoHS compliance | Out of scope |
Description | SSM manifold 9+9 with flowmeter |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 60 °C |
Flowmeter | Yes |
Material | Stainless steel |
Number of heating manifold connections [loops] [Max] | 9 |
Presetting | yes |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 767ea979-0974-40f2-ab01-a21fd0747106 |
SCIP dossier product name | SSM manifold set with flowmeters |
Test pressure [bar] | 10 bar |
Type | Manifold SSM-F |
UK RoHS compliance | Out of scope |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |
Bleed valve | Manual |
China RoHS compliance | Out of scope |
Description | SSM manifold 9+9 with flowmeter |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 60 °C |
Flowmeter | Yes |
Material | Stainless steel |
Number of heating manifold connections [loops] [Max] | 9 |
Presetting | yes |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 767ea979-0974-40f2-ab01-a21fd0747106 |
SCIP dossier product name | SSM manifold set with flowmeters |
Test pressure [bar] | 10 bar |
Type | Manifold SSM-F |
UK RoHS compliance | Out of scope |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |