SSM manifold bundle, Stainless steel, Number of heating manifold connections [loops] [Max]: 11, 6 bar

088U0661

SSM Bundle 11+11

Product details

Gross weight 9.111 Kilogram
Net weight 7.987 Kilogram
Volume 22.446 Liter
EAN 5715162278697

 

Bleed valve Manual
Connection diameter side 1 [mm] 16 mm
Connection size 3/4"
Connection types Compression fitting
Description SSM Bundle 11+11
Differential pressure [bar] [max] 0.6 bar
Flow temperature [°C] [Max] 60 °C
Flowmeter Yes
Material Stainless steel
Number of heating manifold connections [loops] [Max] 11
Presetting yes
Product group Prepack
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Test pressure [bar] 10 bar
Type SSM manifold bundle
Valve connection Danfoss RA
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality