Room Thermostats, BasicPlus / BasicPlus2, Room Thermostat, 230.0 V, In-wall

088U0626

VVS: 460957243

BasicPLus2 WT-PR Programmable and Relay, Wired 230V

Product details

Gross weight 0.248 Kilogram
Net weight 0.212 Kilogram
Volume 0.613 Liter
EAN 5702425103032

 

Auxiliary switch Yes
Description BasicPLus2 WT-PR Programmable and Relay
Display (Yes/No) Yes
EEE category 5 small equipment (any external dimension 50 cm)​
EU RoHS compliance Yes with exemptions
Floor sensor option Yes
Heating control type Room Thermostat
In scope of WEEE Yes
Installation In-wall
Interfaces Wired 230V
IP protection class IP 30
Product group Room Thermostats
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 579e000d-612c-46e2-a61f-d48d45585856
SCIP dossier product name BasicPlus2
Supply voltage [V] 230 V
Type BasicPlus / BasicPlus2
Week scheduling Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality