Manifold FHF-F, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 6, 6 bar

088U0526

VVS: 402032106

Manifold 6+6 Danfoss BIV Flowmeter

Product details

Gross weight 3.762 Kilogram
Net weight 3.762 Kilogram
Volume 4.262 Liter
EAN 5702420080963

 

Bleed valve Not included
China RoHS compliance Out of scope
Description Manifold 6+6 Danfoss BIV Flowmeter
Differential pressure [bar] [max] 0.6 bar
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow temperature [°C] [Max] 60 °C
Flowmeter Yes
Material BRASS
Number of heating manifold connections [loops] [Max] 6
Operating temperature [°C] [max] 60 °C
Presetting yes
Product group Manifold & Manifold Kits
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 958f1048-f7ca-4f71-87ec-e4d587bc8f85
SCIP dossier product name Manifold x+x Danfoss BIV Flowmeter
Test pressure [bar] 10 bar
Type Manifold FHF-F
UK RoHS compliance Out of scope
Valve connection Danfoss RA
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality