Manifold FHF-F, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 3, 6 bar
088U0523
VVS: 402032103
Manifold 3+3 Danfoss BIV Flowmeter
Manifold 3+3 Danfoss BIV Flowmeter
Gross weight | 2.13 Kilogram |
Net weight | 1.83 Kilogram |
Volume | 2.034 Liter |
EAN | 5702420080932 |
Gross weight | 2.13 Kilogram |
Net weight | 1.83 Kilogram |
Volume | 2.034 Liter |
EAN | 5702420080932 |
Bleed valve | Not included |
China RoHS compliance | Out of scope |
Description | Manifold 3+3 Danfoss BIV Flowmeter |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 60 °C |
Flowmeter | Yes |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 3 |
Operating temperature [°C] [max] | 60 °C |
Presetting | yes |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 958f1048-f7ca-4f71-87ec-e4d587bc8f85 |
SCIP dossier product name | Manifold x+x Danfoss BIV Flowmeter |
Test pressure [bar] | 10 bar |
Type | Manifold FHF-F |
UK RoHS compliance | Out of scope |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |
Bleed valve | Not included |
China RoHS compliance | Out of scope |
Description | Manifold 3+3 Danfoss BIV Flowmeter |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow temperature [°C] [Max] | 60 °C |
Flowmeter | Yes |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 3 |
Operating temperature [°C] [max] | 60 °C |
Presetting | yes |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 958f1048-f7ca-4f71-87ec-e4d587bc8f85 |
SCIP dossier product name | Manifold x+x Danfoss BIV Flowmeter |
Test pressure [bar] | 10 bar |
Type | Manifold FHF-F |
UK RoHS compliance | Out of scope |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 6 bar |