Manifold FHF, BRASS||BRASS, Number of heating manifold connections [loops] [Max]: 12, 10 bar
088U0512
VVS: 402032012
Manifold 12+12 Danfoss BIV
Manifold 12+12 Danfoss BIV
Gross weight | 7.304 Kilogram |
Net weight | 7.304 Kilogram |
Volume | 6.188 Liter |
EAN | 5702420080918 |
Gross weight | 7.304 Kilogram |
Net weight | 7.304 Kilogram |
Volume | 6.188 Liter |
EAN | 5702420080918 |
Bleed valve | Not included |
China RoHS compliance | Out of scope |
Description | Manifold 12+12 Danfoss BIV |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Out of scope |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | No |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 12 |
Operating temperature [°C] [max] | 90 °C |
Presetting | yes |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | No |
Test pressure [bar] | 16 bar |
Type | Manifold FHF |
UK RoHS compliance | Out of scope |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |
Bleed valve | Not included |
China RoHS compliance | Out of scope |
Description | Manifold 12+12 Danfoss BIV |
Differential pressure [bar] [max] | 0.6 bar |
EU RoHS compliance | Out of scope |
Flow temperature [°C] [Max] | 90 °C |
Flowmeter | No |
Material | BRASS |
Number of heating manifold connections [loops] [Max] | 12 |
Operating temperature [°C] [max] | 90 °C |
Presetting | yes |
Product group | Manifold & Manifold Kits |
REACH Candidate List substances | No |
Test pressure [bar] | 16 bar |
Type | Manifold FHF |
UK RoHS compliance | Out of scope |
Valve connection | Danfoss RA |
Working pressure [bar] [Max] | 10 bar |