Floor Heating Controls, FH Connection Boxes, 230.0 V, Output voltage [V] AC: 24, Number of channels: 10

088H001701

WCB 10 24V Danfoss 044WCB-02C-24, Wired 24V

Product details

Gross weight 1.425 Kg
Net weight 1.425 Kg
Volume 2.938 Liter
EAN 5013567420377

 

Boiler relay Yes
Description WCB 10 24V Danfoss 044WCB-02C-24
EEE category 5 small equipment (any external dimension 50 cm)​
In scope of WEEE Yes
In-wall No
Interfaces Wired 24V
IP protection class IP 20
Number of channels 10
Number of outputs [pc] 10 pc
On-wall Yes
Output voltage [V] AC 24 V
Power per output [W] [Max] 3 W
Product description Connection box
Product group Floor Heating Controls
Pump relay Yes
Quantity per packing format 4 pc
Supply voltage [V] 230 V
Temperature control Yes
Type FH Connection Boxes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality