TS710 - V2, Supply voltage [V] AC: 230, 1 Channel Timer

087N7884

This product is not available in this store. Please contact your local Customer Service Center.

Single channel Programmable timeswitch

Product details

Gross weight 310 Gram
Net weight 310 Gram
Volume 1.155 Liter
EAN 5715162419304

 

Ambient temperature [°C] [max] 40 °C
Application Room heating
Approval CE
UKCA
Automatic daylight saving Yes
Back lit display Yes
Backplate Industry Standard Backplate
Category name 1 Channel Timer
CE evaluated Yes
Colour White RAL 9010
Depth [mm] 31 mm
Description Single channel Programmable timeswitch
EEE category 5 small equipment (any external dimension < 50 cm)
Factory pre-set programmes Yes
Frequency [Hz] 50/60 Hz
Function Digital programmable timeswitch
Height [mm] 90 mm
Holiday function Yes
In scope of WEEE Yes
Material ABS+PC, non-flammable
On/Offs 1 / 2 / 3 per day
Output relay rating inductive [A] 1 A
Output relay rating resistive [A] 3 A
Override function Yes
Product description TS710 - V2
Product group Programmers, Timeswitches
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1076e053-04a2-4646-987d-f4036bc6aef1
SCIP dossier product name Electronic programmable room thermostat
Service Interval timer Yes
Supply voltage [V] AC 230 V
Tolerance ±10%
Type TS710
UNSPSC CODE 41112209
Warranty [Year] 5
Width [mm] 155 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality