RMT-24 T.THERM., Mechanical Dial Thermostat

087N1197

EL: 2324019814,  VVS: 472201197

RMT24T , Electro mechanical room thermostat with accelerator, thermometer and night set-back use in 24V system with SPDT contact

Product details

Gross weight 0.154 Kilogram
Net weight 0.148 Kilogram
Volume 0.325 Liter
EAN 5702420019192

 

Accelerator Yes
Built-In thermometer Yes
Category name Mechanical Dial Thermostat
Depth [mm] 40 mm
Description RMT24T , Electro mechanical room thermostat with accelerator, thermometer and night set-back use in 24V system with SPDT contact
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Height [mm] 80 mm
In scope of WEEE Yes
Label product Yes
Media A
Night set-back Yes
Output relay rating inductive [A] 4 A
Output relay rating resistive [A] 10 A
Product description RMT-24 T.THERM.
Product group Electro mechanical room thermostat
REACH Candidate List substances No
Supply voltage [V] AC 24 V
Switching differential [°C] [Max] 1 °C
Temperature [°C] [Max] 30 °C
Temperature [°C] [Min] 8 °C
Type RMT24
Warranty [Year] 2
Width [mm] 80 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality