RMT-24 R.THERM., Mechanical Dial Thermostat

087N1196

EL: 2324019801,  VVS: 472201196

RMT24 , Electro mechanical room thermostat with accelerator use in 24V system with SPDT type contact

Product details

Gross weight 0.142 Kilogram
Net weight 0.137 Kilogram
Volume 0.325 Liter
EAN 5702420019024

 

Accelerator Yes
Built-In thermometer No
Category name Mechanical Dial Thermostat
Depth [mm] 40 mm
Description RMT24 , Electro mechanical room thermostat with accelerator use in 24V system with SPDT type contact
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
Height [mm] 80 mm
In scope of WEEE Yes
Label product Yes
Media A
Night set-back No
Output relay rating inductive [A] 4 A
Output relay rating resistive [A] 10 A
Product description RMT-24 R.THERM.
Product group Electro mechanical room thermostat
REACH Candidate List substances No
Supply voltage [V] AC 24 V
Switching differential [°C] [Max] 1 °C
Temperature [°C] [Max] 30 °C
Temperature [°C] [Min] 8 °C
Type RMT24
Warranty [Year] 2
Width [mm] 80 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality