ECL Application keys, A302

087H3819

VVS: 460944429

ECL Application key A302. Zone control

Product details

Gross weight 0.3 Kg
Net weight 0.152 Kg
Volume 1.054 Liter
EAN 5710104047720

 

Description ECL Application key A302. Zone control
EU RoHS compliance Yes with exemptions
Hot-water charging system with storage tank No
Hot-water storage tank system No
In scope of WEEE and contain batteries No
Instantaneous hot-water system No
Number of DHW circuits 0
Number of heating circuits 6
Number of motorized valves 3
Number of pumps 2
Product group ECL Application keys
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no. 5c5f41af-d353-4487-b9d5-4bd3c4388c00
Type A302
Zone control Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality