ECL Application keys, A376

087H3810

VVS: 460944425

ECL Application key A3762 x heating and 1 x DHW-tank control

Product details

Gross weight 0.196 Kilogram
Net weight 0.031 Kilogram
Volume 1.098 Liter
EAN 5710104030708

 

Contain batteries No
Description ECL Application key A3762 x heating and 1 x DHW-tank control
EU RoHS compliance Yes with exemptions
Hot-water charging system with storage tank No
Hot-water storage tank system No
Instantaneous hot-water system Yes
Number of DHW circuits 1
Number of heating circuits 2
Number of motorized valves 3
Number of pumps 3
Product group ECL Application keys
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no. 5c5f41af-d353-4487-b9d5-4bd3c4388c00
Type A376
Zone control No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality