ECL Application keys, A266

087H3800

VVS: 460944419

ECL Application key A266. Heating and DHW control

Produktdetaljer

Gross weight 0.334 Kilogram
Net weight 0.326 Kilogram
Volume 1.152 Liter
EAN 5710104014203

 

Contain batteries No
Description ECL Application key A266. Heating and DHW control
EU RoHS compliance Yes with exemptions
Hot-water charging system with storage tank No
Hot-water storage tank system No
Instantaneous hot-water system Yes
Number of DHW circuits 1
Number of heating circuits 1
Number of motorized valves 2
Number of pumps 2
Product group ECL Application keys
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no. 5c5f41af-d353-4487-b9d5-4bd3c4388c00
Type A266
Zone control No

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality