ECA 30

087H3200

VVS: 460944730

ECA 30

Product details

Gross weight 0.222 Kilogram
Net weight 0.14 Kilogram
Volume 1.317 Liter
EAN 5710104012988

 

Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Approval CE
Approval standard EMC-Directive: 2004/108/EC
Emission: EN 61000-6-3:2007
Immunity: EN 61000-6-1:2007
LVD directive 2006/95/EC
Bus cable length [m] 20 m
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description ECA 30
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes with exemptions
Grade of enclosure IP20
In scope of WEEE Yes
Mounting version Vertically, on wall or in panel cut-out
Power consumption [W] 1 W
Product group Acc - Electronic contr
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Lead monoxide (PbO, CAS no. 1317-36-8)
SCIP dossier no. 20541446-5107-481f-bbe6-43d1f3dd4db4
SCIP dossier product name ECA 30, 31
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Transport temperature [°C] [Max] 70 °C
Transport temperature [°C] [Min] -40 °C
Type ECA 30

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality