HFT 200 Pt1000 duct temperature sensor
087B2355
VVS: 460941001
HFT 200 Pt1000 duct temperature sensor
HFT 200 Pt1000 duct temperature sensor
Gross weight | 0.1 Kg |
Net weight | 0.098 Kg |
Volume | 0.788 Liter |
EAN | 5702428047845 |
Gross weight | 0.1 Kg |
Net weight | 0.098 Kg |
Volume | 0.788 Liter |
EAN | 5702428047845 |
Description | HFT 200 Pt1000 duct temperature sensor |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product group | Sensors |
REACH Candidate List substances | No |
Type | Non-standard Sensors |
Description | HFT 200 Pt1000 duct temperature sensor |
EEE category |
5 small equipment (any external dimension |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Product group | Sensors |
REACH Candidate List substances | No |
Type | Non-standard Sensors |