ECA 99, Supply voltage [V] AC: 24, Output voltage [V] AC: 24

087B1156

VVS: 460944799

ECA 99 TRANSFORMER 24 V

Product details

Gross weight 1.047 Kilogram
Net weight 1.034 Kilogram
Volume 0.697 Liter
EAN 5702421640470

 

Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Contain batteries No
Description ECA 99 TRANSFORMER 24 V
EU RoHS compliance Yes
EU RoHS exemption clause No
Label product Yes
Mounting version 230 V a.c. Mains supply
Output voltage [V] AC 24 V
Product group Acc - Electronic contr
REACH Candidate List substances No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Supply voltage [V] AC 24 V
Transport temperature [°C] [Max] 70 °C
Transport temperature [°C] [Min] -40 °C
Type ECA 99

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality