Pressure transmitter, EMP 2, -1 bar - 5 bar, -14.5 psi - 72.5 psi

084G2101

EL: 2324007208,  VVS: 475171101

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Terminal block, Pressure connection type: G, Pressure connection size: 1/2, Specification key: EMP 2-8731-F6CD24-2

Product details

Gross weight 1.056 Kilogram
Net weight 0.98 Kilogram
Volume 2.473 Liter
EAN 5702423020959

 

+ supply P
- common N
Accuracy, max. [±FS%] 1 %
Accuracy, typical [±FS%] 0.5 %
Approval ABS
BV
CCS
DNV
GL
GOST POCC
KR
LR
NNK
RINA
CE
CE evaluated Yes
China RoHS compliance Out of scope
Compensated temp. range [°C] [max] 70 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 158 °F
Compensated temp. range [°F] [min] 32 °F
Contain batteries No
Electrical connection Terminal block
Electrical connection size Pg 13.5
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
Flush diaphragm No
High Clipping Level 22.4
International Article Number 5702423020959
Intrinsically safe No
Low Clipping level 3.6
Medium temperature range [°C] [max] 70 °C
Medium temperature range [°C] [min] -10 °C
Medium temperature range [°F] [max] 158 °F
Medium temperature range [°F] [min] 14 °F
Non-linearity BFSL [±FS%] 0.3 %
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 35 bar
Packing format Multi pack
Pressure connection notes EXT. G1/4 INT
Pressure connection size 1/2
Pressure connection standard EN 228-1
Pressure connection type G
Pressure Male/Female Male/Female
Pressure range [bar] [max] 5 bar
Pressure range [bar] [min] -1 bar
Pressure range [psi] [max] 72.5 psi
Pressure range [psi] [min] -14.5 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 6010d1e2-f473-4af2-afdd-bb494bdd0100
SCIP dossier product name EMP
Specification key EMP 2-8731-F6CD24-2
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 12 V
Type EMP 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality