AMV 25 SU, Supply voltage [V] AC: 230, 15.00 mm

082H3040

VVS: 460946526

AMV 25 SU 230V 15s/mm 15mm 450N

Product details

Gross weight 2.221 Kilogram
Net weight 2.196 Kilogram
Volume 4.921 Liter
EAN 5702421522035

 

Actuator speed [s/mm] 11 s/mm
Actuator type Electrical
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] 0 °C
Application HVAC
China RoHS compliance Out of scope
Closing force [N] 450 N
Control signal type 3-point
Description AMV 25 SU 230V 15s/mm 15mm 450N
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frequency [Hz] 50/60
Grade of enclosure IP54
In scope of WEEE and contain batteries No
Manual operation Yes
Position feedback no - potentiometer needed
Power consumption [W] 12 W
Product group Gear actuators
Protection Class of the Coating II
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function Yes
SCIP dossier no. 1ca58089-c04d-4ca4-802c-c9ba1189bbd9
SCIP dossier product name AMV(E) 25 SU/SD
Speed type Standard
Spring down (return) No
Spring up Yes
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Stroke [mm] 15 mm
Supply voltage [V] AC 230 V
Turn time per 90° [s] 0 "
Type AMV 25 SU
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality