Butterfly valves, VFY-WA, Electric actuator
082G7380
VFY-WAPN16DN300CI/PA/EPDM230V
There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement
Replacement
VFY-WAPN16DN300CI/PA/EPDM230V
Gross weight | 56 Kilogram |
Net weight | 48.05 Kilogram |
Volume | 139.2 Liter |
EAN | 5702428965453 |
Gross weight | 56 Kilogram |
Net weight | 48.05 Kilogram |
Volume | 139.2 Liter |
EAN | 5702428965453 |
Description | VFY-WAPN16DN300CI/PA/EPDM230V |
Label product | Yes |
Operation type | Electric actuator |
Product group | Butterfly valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | VFY-WA |
Description | VFY-WAPN16DN300CI/PA/EPDM230V |
Label product | Yes |
Operation type | Electric actuator |
Product group | Butterfly valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | VFY-WA |