AMZ 112, 28.00 m³/h, Cu-Cu 22

082G5427

VVS: 461090506

AMZ 112 ON/OFF CU22 24V DN20

Product details

Gross weight 1.338 Kilogram
Net weight 1.064 Kilogram
Volume 3.84 Liter
EAN 5710104080307

 

Application Domestic and commercial central heating
Application alternative VSP Solar energy plants
Closing differential pressure (diverting) [bar] [Max] 6 bar
Closing differential pressure (mixing) [bar] [Max] 6 bar
Connection size Cu-Cu 22
Connection types Internal thread
Description AMZ 112 ON/OFF CU22 24V DN20
Diameter [mm] 20 mm
EU RoHS compliance Yes with exemptions
Kvs values [m³/h] 28 m³/h
Media temperature [°C] [Max] 110 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Circulation water
Medium alternative 2 Glycolic water up to 50%
Mounting version Free
Number of ports 2
Operating torque [Nm] 5 N-m
Permissible media District heating/cooling circulation water
Pressure nominal [bar] 40 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 9fa32728-1915-421d-86bc-7b5cdc83b5fe
Spindle position None
Type AMZ 112
Valve ball material CW 614 N UNI EN 12164
Valve body material CW 617 N UNI EN 12165
Valve stem material CW 614 N UNI EN 12164

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality