Electronic refrigerat. control, ERC 113D

080G3423

Digital inputs (DI) [pc]: 1, Supply voltage [V] AC: 100 - 240, Packing format: Industrial pack, Quantity per packing format: 54

Product details

Gross weight 0.142 Kilogram
Net weight 0.14 Kilogram
Volume 0.625 Liter
EAN 5715162508558

 

Analog inputs (AI) [pc] 4 pc
Application area Glass door merchandising
Approval CE
CQC
EAC
ENEC
LLC CDC TYSK
NSF
cURus
CE evaluated Yes
Controller type Commercial Refrigeration
Digital inputs (DI) [pc] 1 pc
Digital outputs (DO) [pc] 4 pc
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(a)
7(c)-I
Frequency [Hz] 50/60 Hz
In scope of WEEE Yes
Other RoHS documentation EAEU RoHS
Packing format Industrial pack
Product accessories Electron. control accessories
Product group Temperature controllers
Product Name Description Electronic refrigerat. control
Quantity per packing format 54 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 7ba201ce-a589-4b32-9e08-499f82d75d51
SCIP dossier product name ERC113x
Serviceable No
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 100 V
Type ERC 113D
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality