Program. controller, 15 relays, MCX15B2

080G0327

Function: Programmable controllers, Supply voltage [V] AC: 24 - 230, Communication type: 1RS485; USB; CANBUS; ETHER, Packing format: Multi pack, Quantity per packing format: 8

Product details

Gross weight 0.981 Kilogram
Net weight 0.6 Kilogram
Volume 4.945 Liter
EAN 5715162508503

 

Analog inputs (AI) [pc] 10 pc
Analog outputs (AO) [pc] 6 pc
Approval CE
EAC
UA
UL Recognized
Buzzer No
China RoHS compliance Yes
Communication type 1RS485
CANBUS
ETHER
USB
Connector kit included No
Digital inputs (DI) [pc] 22 pc
Digital outputs (DO) [pc] 15 pc
Display type NO
EEE category 5 small equipment (any external dimension 50 cm)​
Enclosure rating IP IP40
EU RoHS compliance Yes
EU RoHS exemption clause No
Frequency [Hz] 50/60 Hz
Function Programmable controllers
In scope of WEEE Yes
Mounting method DIN rail
Packing format Multi pack
Power consumption [W] 15 W
Product accessories Electron. control accessories
Product group Programmable controllers
Product Name Description Program. controller, 15 relays
Quantity per packing format 8 pc
Real time clock Yes
Serviceable No
Supply voltage [V] AC [max] 230 V
Supply voltage [V] AC [min] 24 V
Supply voltage [V] DC [max] 230 V
Supply voltage [V] DC [max] 230 V
Supply voltage [V] DC [min] 40 V
Supply voltage [V] DC [min] 40 V
Type MCX15B2
Type designation MCX15B2
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality