Tailpieces

079G1070

COUNTER FLANGE SET XB71 DN100 CS 2PCS

Product details

Gross weight 3.88 Kilogram
Net weight 2.61 Kilogram
Volume 6.05 Liter
EAN 5702425176906

 

China RoHS compliance Yes
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE No
In scope of WEEE and contain batteries No
Material Description (Short Te COUNTER FLANGE SET XB71 DN100
Packing format Single pack
Product group Heat exchangers
Product Name Description Accessory
Quantity per packing format 1 pc
REACH Candidate List substances No
Type Tailpieces
UK RoHS compliance Yes
UK RoHS exemption clause No

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality