Micro Plate heat exchanger, XB71H-1, Number of plates: 50

079G1005

25 bar, Brazing material: Copper

Product details

Gross weight 127.5 Kilogram
Net weight 86.52 Kilogram
Volume 518.4 Liter
EAN 5702425145834

 

Approval PED
Brazing material Copper
China RoHS compliance Yes
Connection length 1 [mm] 0 mm
Connection length 2 [mm] 0 mm
Connection length side 1 [mm] 0 mm
Connection length side 2 [mm] 0 mm
Connection size 1 DN100
Connection size 2 DN100
Connection standard EN 1092
Connection type 1 FLANGE
Connection type 2 FLANGE
Contain batteries No
EU RoHS compliance Yes
EU RoHS exemption clause No
Fluid Group 2
Horizontal center porthole[mm] 205 mm
In scope of WEEE No
Material Description (Short Te XB71H-1-50_2Cu_25_S1_2DN100_SB
Max working pressure 1 [bar] 25 bar
Max working pressure 2 [bar] 25 bar
Number of passes 1
Number of plates 50
Packing format Single pack
PED category III
Plate material no. 1.4404
Plate material no. 1.4404
Plate pattern H
Product group Heat exchangers
Product Name Description Micro Plate heat exchanger
Quantity per packing format 1 pc
REACH Candidate List substances No
Temperature range [°C] [max] 180 °C
Temperature range [°C] [min] -196 °C
Total height without feet [mm] 1149 mm
Total width [mm] 372 mm
Type XB71H-1
U.S. EPA label For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Vertical center porthole 1[mm] 816 mm
Vertical center porthole 2[mm] 816 mm
Vertical center porthole side 1 [mm] 816 mm
Volume per channel 1 [l] 0.519 L
Volume per channel 2 [l] 0.519 L

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality