Pressure transmitter, DST P92S, 0 bar - 250 bar, 0 psi - 3625 psi

078G1010

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Deutsch, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: DST P92S-0250-BAR-R-11-10-99

Product details

Gross weight 0.06 Kilogram
Net weight 0.052 Kilogram
Volume 0.109 Liter
EAN 5702424048259

 

+ supply Pin 1
- common Pin 2
Accuracy TEB [-25 - 80°C] ±FS 1.5 %
Accuracy TEB [-40 - 80°C] ±FS 2.5 %
Accuracy TEB [0 - 80°C] ±FS 1 %
Approval CE
Burst pressure [bar] 2500 bar
Burst pressure [psig] 36250 psig
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Electrical conn. comments PBT
Electrical conn. Male/Female Male
Electrical connection Deutsch
Electrical connection size 4 pin
Electrical connection standard DT04
Enclosure rating IP IP67
EU RoHS compliance Out of scope
Legacy part number 11238559
Medium temperature range [°C] [max] 125 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -104 °F
Output signal Current
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Overload pressure max. [bar] 500 bar
Overload pressure max. [psig] 7250 psig
Packing format Multi pack
Pressure connection HEX [mm] 22 mm
Pressure connection size 7/16-20
Pressure connection standard SAE 4
Pressure connection type UNF
Pressure Male/Female Male
Pressure range [bar] [max] 250 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 3625 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 45 pc
REACH Candidate List substances No
Response time max. [ms] 1 ms
Specification key DST P92S-0250-BAR-R-11-10-99
Start up time [ms] 40 ms
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Type DST P92S

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality