Pressure transmitter, DST P310, -1 bar - 59 bar, -14.5 psi - 855.5 psi

076G1014

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 3/8, Specification key: DST P310-N636-A0AB06-0

Product details

Gross weight 0.153 Kilogram
Net weight 0.135 Kilogram
Volume 0.253 Liter
EAN 5715162442586

 

+ output Pin 3
+ supply Pin 1
- common Pin 2
Accuracy, max. [±FS%] 1 %
Accuracy, typical [±FS%] 0.5 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 120 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 248 °F
Ambient temperature range [°F] [min] -40 °F
Approval ATEX
cUR
CE
Approval comments ATEX Ex ec IIA T4 Gc
Approval standard E227388
E31024
CE evaluated Yes
Compensated temp. range [°C] [max] 120 °C
Compensated temp. range [°C] [min] -40 °C
Compensated temp. range [°F] [max] 248 °F
Compensated temp. range [°F] [min] -40 °F
Contain batteries No
Electrical conn. Male/Female Male
Electrical connection Angular connector
Electrical connection size 4 pin
Electrical connection standard EN 175301-803-A
Enclosure rating IP IP65
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Fault signal level 2
Flush diaphragm No
High Clipping Level 99
International Article Number 5715162442586
Intrinsically safe No
Low Clipping level 4
Medium temperature range [°C] [max] 120 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 248 °F
Medium temperature range [°F] [min] -40 °F
Output signal Ratio metric
Overload pressure max. [bar] 354 bar
Packing format Multi pack
Pressure connection size 3/8
Pressure connection standard EN 837
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [max] 59 bar
Pressure range [bar] [min] -1 bar
Pressure range [psi] [max] 855.5 psi
Pressure range [psi] [min] -14.5 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 20 pc
Ratiometric of Vsupply [%] [max] 90 %
Ratiometric of Vsupply [%] [min] 10 %
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. cad3914f-8db1-488c-b0ad-3a20ac1ebb41
Specification key DST P310-N636-A0AB06-0
Supply voltage [V] DC [max] 5.5 V
Supply voltage [V] DC [min] 4.5 V
Type DST P310
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality