Pressure transmitter, DST P10B, 0 bar - 13.8 bar, 0 psi - 200 psi

075G1200

Pressure reference: Gauge (relative), Output signal: CANopen, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/4-18

Product details

Gross weight 0.073 Kilogram
Net weight 0.062 Kilogram
Volume 0.079 Liter
EAN 5715162472767

 

+ supply Pin 2
- common Pin 3
Ambient temperature range [°C] [max] 100 °C
Ambient temperature range [°C] [min] -40 °C
Approval CE
Bitrate kBit/sec 125
BUS Pin High (+) Pin 4
BUS Pin Low (-) Pin 5
CE evaluated Yes
Compensated temp. range [°C] [max] 100 °C
Compensated temp. range [°C] [min] -40 °C
Contain batteries No
Electrical connection M12 x 1
Electrical connection size 5 pin
Electrical connection standard IEC 61076-2-101
Electrical Connector Color black
Enclosure rating IP IP67
EU RoHS compliance Yes
Fault signal level 32767
High Clipping Level 18841
Housing material 304L
Identical product 075G4159
International Article Number 5715162472767
Low Clipping level -8192
Medium temperature range [°C] [max] 100 °C
Medium temperature range [°C] [min] -40 °C
Node ID 127
Output signal CANopen
Overload pressure max. [bar] 55.2 bar
Overload pressure max. [psi] 800 psi
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection size 1/4-18
Pressure connection standard ANSI B1.20.1
Pressure connection type NPT
Pressure Male/Female Male
Pressure range [bar] [max] 13.8 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 200 psi
Pressure range [psi] [min] 0 psi
Pressure reference Gauge (relative)
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 64 pc
REACH Candidate List substances No
Response time max. [ms] 2 ms
Shield Pin Pin 1
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 8 V
TEB inside CTR ±FS [%] 3 %
Type DST P10B
Wetted part material 304L/316L
X-BUS Profil 0 - 200 psi & Fahrenheit​
X-BUS Profil version 1.0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality