Pumps, RSA, 120 L/h, Rotation: R, Nozzle/pressure outlet: L

070-3365

Oil pump RSA 060

Product details

Gross weight 2.61 Kilogram
Net weight 2.426 Kilogram
Volume 3.374 Liter
EAN 5715162735695

 

ROTATION R
1 or 2 stage 1
Ambient temperature [°C] [max] 120 °C
Ambient temperature [°C] [min] -20 °C
Approval CE
Biofuel blend 100
Capacity [l/h] 120 L/h
Capacity group 100-149
Capacity range [l/h] [Max] 149 L/h
Capacity range [l/h] [Min] 100 L/h
CE evaluated Yes
China RoHS compliance Out of scope
Closing function Shut-off
Comments Rotation and nozzle/pressure outlet are always determined viewing from the shaft end of the pump.
Contain batteries No
Definition point [l/h] 2800 min-1, 7 bar, 4.3 cSt
Description Oil pump RSA 060
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Factory pressure setting [bar] 7 bar
Filter area [cm²] 75 cm²
Filter grade [µm] 150
Filter type Ring
Flats/key on the shaft 1 flat
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Nozzle/pressure outlet L
Number of stages 1
Oil pump speed [op/min] 3600 op/min
Oil type Kerosene/Light oil
Packing format Multi pack
Pipe connection 1 pipe
Power consumption [W] 89 W
Pressure [bar] [Max] 21 bar
Pressure [bar] [Min] 5.5 bar
Pressure feed line [bar] [Max] 4 bar
Pressure kerosene [bar] [Max] 12 bar
Pressure range special spring [bar] [Max] 5 bar
Pressure range special spring [bar] [Min] 1 bar
Product group Pumps
Quantity per packing format 6 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d7554548-0d48-4f87-949e-e06d2b53628e
SCIP dossier product name Oil pumps - RSA 60
Serie RS
Shaft Diameter [in] 7/16
Speed [rpm] [Max] 3600 rpm
Speed [rpm] [Min] 1400 rpm
Starting torque [Nm] [Max] 0.24 N-m
Storage temperature [°C] [Max] 120 °C
Storage temperature [°C] [Min] -25 °C
Suction Line Vacuum [bar] [Max] 0.4 bar
Type RSA
UL evaluated Out of scope
Viscosity [cSt] [Max] 18 cSt
Viscosity [cSt] [Min] 1.3 cSt

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality