Thermostatic expansion valve, TUC

068U1832

Refrigerants: R134a/R513A, Inlet size [mm]: 6, Inlet connection type: Solder, ODF, Outlet size [mm]: 10.00, Outlet connection type: Solder, ODF, Orifice capacities [TR]: 0.28, Pressure equalization: Internally equalized

Product details

Gross weight 0.149 Kilogram
Net weight 0.139 Kilogram
Volume 0.5 Liter
EAN 5702422180807

 

Approval EAC
LLC CDC TYSK
Body material Stainless steel
Capillary tube length [in] 31 in
Capillary tube length [mm] 800 mm
Connection material Bi-metal: Steel/copper
Contain batteries No
Direction Angleway
Flow direction Single-flow
Flow direction indicator Laser engraved 1-way arrow
Fluid Group 2
Inlet connection type Solder, ODF
Inlet size [mm] 6 mm
Max. Working Pressure [bar] 34 bar
Max. Working Pressure [psig] 500 psig
MOP Point [psig] MOP 70
MOP Point [°C] 20 °C
MOP Point [°F] 68 °F
Orifice capacities [kW] 1 kW
Orifice capacities [TR] 0.28 TR
Orifice size 2
Outlet connection type Solder, ODF
Outlet size [mm] 10 mm
Packing format Industrial pack
Parts included Bulb strap
PED category Art. 4, par. 3
Pressure equalization Internally equalized
Product accessories TXV accessories
Product group Expansion valves
Product Name Description Thermostatic expansion valve
Quantity per packing format 45 pc
Rated cap. cond. Range N [IMP] OS=7.2 ºF
tcond=100 ºF
tevap=40 ºF
tliq=98 ºF
Rated cap. cond. Range N [SI] OS=4K
tcond=38 ºC
tevap=4.4 ºC
tliq=37 ºC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a/R513A
SCIP dossier no. 07795324-de66-41b2-9761-afe6640e393c
SCIP dossier product name TU/TC - Thermostatic expansion valve
Seal No
Serviceable No
Static Superheat (SS) [°C] 2 °C
Static Superheat (SS) [°F] 3.6 °F
Temperature range [°C] [max] 15 °C
Temperature range [°C] [min] -25 °C
Temperature range [°F] [max] 60 °F
Temperature range [°F] [min] -13 °F
Type TUC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality