TAIL PIECE SET FOR VZ DN20,SOLDERING
065Z7017
VVS: 461029206
TAIL PIECE SET FOR VZ DN20,SOLDERING
TAIL PIECE SET FOR VZ DN20,SOLDERING
Gross weight | 0.128 Kilogram |
Net weight | 0.126 Kilogram |
Volume | 0.046 Liter |
EAN | 5702421524633 |
Gross weight | 0.128 Kilogram |
Net weight | 0.126 Kilogram |
Volume | 0.046 Liter |
EAN | 5702421524633 |
Connection size | 22 mm |
Connection types | Soldering |
Description | TAIL PIECE SET FOR VZ DN20,SOLDERING |
Diameter [mm] | 20 mm |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Packing quantity | 2 |
Product group | Other valves |
Type | Other valves accessories |
Connection size | 22 mm |
Connection types | Soldering |
Description | TAIL PIECE SET FOR VZ DN20,SOLDERING |
Diameter [mm] | 20 mm |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Packing quantity | 2 |
Product group | Other valves |
Type | Other valves accessories |