TAIL PIECE SET FOR VZ DN15,SOLDERING
065Z7016
VVS: 461029204
TAIL PIECE SET FOR VZ DN15,SOLDERING
TAIL PIECE SET FOR VZ DN15,SOLDERING
Gross weight | 0.528 Kilogram |
Net weight | 0.494 Kilogram |
Volume | 0.025 Liter |
EAN | 5702421524640 |
Gross weight | 0.528 Kilogram |
Net weight | 0.494 Kilogram |
Volume | 0.025 Liter |
EAN | 5702421524640 |
Connection size | 15 mm |
Connection types | Soldering |
Description | TAIL PIECE SET FOR VZ DN15,SOLDERING |
Diameter [mm] | 15 mm |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Packing quantity | 2 |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Other valves accessories |
Connection size | 15 mm |
Connection types | Soldering |
Description | TAIL PIECE SET FOR VZ DN15,SOLDERING |
Diameter [mm] | 15 mm |
In scope of WEEE and contain batteries | No |
Packing format | Single pack |
Packing quantity | 2 |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Other valves accessories |