HVZ 2 PN16 15/1 2-way seated flat end

065Z5313

VVS: 461000054

HVZ 2 PN16 15/1 2-way seated flat end

Product details

Gross weight 0.383 Kilogram
Net weight 0.374 Kilogram
Volume 0.643 Liter
EAN 5702421526514

 

Application Heating and cooling
Application alternative VSP Hot water
Connection size G 1/2
Connection types External Thread
Control ratio 50:1
Description HVZ 2 PN16 15/1 2-way seated flat end
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 3.5 bar
EU RoHS compliance Yes with exemptions
Flow characteristic Logarithmic
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1 m³/h
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 50%
Mounting version Free
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 44bfb260-d2a9-4093-b6b8-55e803ce51fb
SCIP dossier product name VZ 2 PN16 15/1 2-way seated flat end
Spindle position A-AB: Normally closed
Stroke [mm] 5.5 mm
Stuffing box sealing material EPDM
Type VZ 2
Valve body material DZR brass CuZn36Pb2AS (CW 602N)
Valve cone material DZR brass CuZn36Pb2AS (CW 602N)
Valve seat material DZR brass CuZn36Pb2AS (CW 602N)
Valve stem material Stainless steel

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality