Valve stuff.box VRB,VRG,VF,VL DN40,50g0
065Z0325
VVS: 461009212
Valve stuff.box VRB,VRG,VF,VL DN40,50g0
Valve stuff.box VRB,VRG,VF,VL DN40,50g0
Gross weight | 0.135 Kilogram |
Net weight | 0.135 Kilogram |
Volume | 0.309 Liter |
EAN | 5710104010021 |
Gross weight | 0.135 Kilogram |
Net weight | 0.135 Kilogram |
Volume | 0.309 Liter |
EAN | 5710104010021 |
Description | Valve stuff.box VRB,VRG,VF,VL DN40,50g0 |
In scope of WEEE and contain batteries | No |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fa0d3d23-8eb4-45cd-8301-28def07e474d |
SCIP dossier product name | Valve stuff.box VRB,VRG VF,VL DN40,50g0 |
Type | Other valves accessories |
Description | Valve stuff.box VRB,VRG,VF,VL DN40,50g0 |
In scope of WEEE and contain batteries | No |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fa0d3d23-8eb4-45cd-8301-28def07e474d |
SCIP dossier product name | Valve stuff.box VRB,VRG VF,VL DN40,50g0 |
Type | Other valves accessories |