Valve stuff.box VRB,VRG,VF,VL DN32 g200
065Z0324
VVS: 461009210
Valve stuff.box VRB,VRG,VF,VL DN32 g200
Valve stuff.box VRB,VRG,VF,VL DN32 g200
Gross weight | 0.294 Kilogram |
Net weight | 0.294 Kilogram |
Volume | 0.309 Liter |
EAN | 5710104010014 |
Gross weight | 0.294 Kilogram |
Net weight | 0.294 Kilogram |
Volume | 0.309 Liter |
EAN | 5710104010014 |
Description | Valve stuff.box VRB,VRG,VF,VL DN32 g200 |
In scope of WEEE and contain batteries | No |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8926a970-57a8-4b8b-87ff-06efb0fb3113 |
SCIP dossier product name | Valve stuff.box VRB,VRG,VF,VL DN32 g200 |
Type | Other valves accessories |
Description | Valve stuff.box VRB,VRG,VF,VL DN32 g200 |
In scope of WEEE and contain batteries | No |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8926a970-57a8-4b8b-87ff-06efb0fb3113 |
SCIP dossier product name | Valve stuff.box VRB,VRG,VF,VL DN32 g200 |
Type | Other valves accessories |