Adapter AMV(E)335/435-VRB/G,VF/L DN15-50
065Z0313
VVS: 460946910
Adapter AMV(E)335/435-VRB/G,VF/L DN15-50
Adapter AMV(E)335/435-VRB/G,VF/L DN15-50
Gross weight | 0.24 Kilogram |
Net weight | 0.23 Kilogram |
Volume | 0.309 Liter |
EAN | 5702421561911 |
Gross weight | 0.24 Kilogram |
Net weight | 0.23 Kilogram |
Volume | 0.309 Liter |
EAN | 5702421561911 |
Description | Adapter AMV(E)335/435-VRB/G,VF/L DN15-50 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Product description | AB-QM adapter (1 st generation) |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Other valves accessories |
Usage | AME 435 QM |
Valve - actuator combination | AMV(E)335/435-VRB/G,VF/L DN15-50 |
Description | Adapter AMV(E)335/435-VRB/G,VF/L DN15-50 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Product description | AB-QM adapter (1 st generation) |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Other valves accessories |
Usage | AME 435 QM |
Valve - actuator combination | AMV(E)335/435-VRB/G,VF/L DN15-50 |