AdapAMx55/56/y23-VRB/G,VF/L2009dn65-80
065Z0312
VVS: 460946914
AdapAMx55/56/y23-VRB/G,VF/L2009dn65-80
AdapAMx55/56/y23-VRB/G,VF/L2009dn65-80
Gross weight | 0.194 Kilogram |
Net weight | 0.092 Kilogram |
Volume | 5.968 Liter |
EAN | 5702421561898 |
Gross weight | 0.194 Kilogram |
Net weight | 0.092 Kilogram |
Volume | 5.968 Liter |
EAN | 5702421561898 |
Description | AdapAMx55/56/y23-VRB/G,VF/L2009dn65-80 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Other valves accessories |
Valve - actuator combination | AMx55/56/y23-VRB/G,VF/L2009dn65-80 |
Description | AdapAMx55/56/y23-VRB/G,VF/L2009dn65-80 |
EU RoHS compliance | Yes with exemptions |
In scope of WEEE and contain batteries | No |
Product group | Other valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type | Other valves accessories |
Valve - actuator combination | AMx55/56/y23-VRB/G,VF/L2009dn65-80 |