Tailpiece DN50 PN16 int.thread Rp2

065Z0296

VVS: 461009012

Tailpiece DN50 PN16 int.thread Rp2

Product details

Gross weight 0.763 Kilogram
Net weight 0.763 Kilogram
Volume 0.324 Liter
EAN 5710104007724

 

Connection size Rp 2
Connection types Internal thread
Description Tailpiece DN50 PN16 int.thread Rp2
Diameter [mm] 50 mm
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Packing format Single pack
Packing quantity 1
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 8d4aa146-9e55-43f5-bea7-de10e276515c
SCIP dossier product name Tailpiece set of 1 for DN50
Type Other valves accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality