VRB 2 PN16 25/10 2-way seated ext. thr

065Z0177

VVS: 461002108

VRB 2 PN16 25/10 2-way seated ext. thr

Product details

Gross weight 1.13 Kilogram
Net weight 1.094 Kilogram
Volume 1.701 Liter
EAN 5702421558928

 

Application Heating and cooling
Application alternative VSP Chilled water
Cavitation factor 0.4
China RoHS compliance Out of scope
Connection size G 1 1/2
Connection types External Thread
Control ratio 100:1
Description VRB 2 PN16 25/10 2-way seated ext. thr
Diameter [mm] 25 mm
Differential pressure range [bar] [Max] 4 bar
EU RoHS compliance Yes with exemptions
Flow characteristic Equal percentage
In scope of WEEE and contain batteries No
Kvs values [m³/h] 10 m³/h
Leakage through port max. [% Kvs] bubble tight design
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Medium alternative Glycolic water up to 50%
Mounting version Flow
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
Product group Other valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 3a64a41e-740e-4bf1-b745-5c6e60ed2fdb
SCIP dossier product name VRB 2 PN16 25/10 2-way seated ext. thr
Stroke [mm] 15 mm
Stuffing box sealing material EPDM
Type VRB 2
UK RoHS compliance Out of scope
Valve body material Red bronze, mat. No. 2.1096.1 (RG5)
Valve cone material Brass
Valve stem material Stainless steel

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality