VMV, PN 16, DN 20, 4.00 m³/h, G 1 A, M30

065F6020

VVS: 461054006

VMV PN16 20/4 3-way ext. thr M30 neck

Product details

Gross weight 0.634 Kilogram
Net weight 0.634 Kilogram
Volume 0.869 Liter
EAN 5702421603826

 

Application Heating and cooling
Cavitation factor 0.5
China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 0.5 bar
Closing differential pressure (mixing) [bar] [Max] 0.5 bar
Connection size G 1 A
Connection type to valve M30
Connection types External Thread
Control ratio 1:30
Description VMV PN16 20/4 3-way ext. thr M30 neck
Diameter [mm] 20 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Approx. linear
Function Mixing valve
Function 2 Diverting valve
In scope of WEEE and contain batteries No
Kvs values [m³/h] 4 m³/h
Leakage bypass port max. [% Kvs] 0.1 %
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 3
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure nominal [bar] 16 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle material Stainless steel
Spindle position B-AB (Normal open)
Stroke [mm] 2.1 mm
Type VMV
UK RoHS compliance Out of scope
Valve body material Red bronze, mat. No. 2.1096.1 (RG5)
Valve cone material EPDM
Valve seat material Red bronze, mat. No. 2.1096.1 (RG5)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality